문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

1965638
모델 코드: HJ5934

Eaton Systeem 55 LV systems Final Distribution Boards. System 55 conduit inlet 44mm, 5934

일반 규범

Product Name
Eaton Systeem 55 cable flange
Catalog Number
1965638
Model Code
HJ5934
EAN
8711426641549
Product Length/Depth
160 mm
Product Height
0.05 mm
Product Width
250 mm
Product Weight
0.012 kg
Compliances
RoHS conform

제품 사양

Special features
Accessories and fittings Pipe entry Pipe inserts for door opening 44 mm With emissions places
Type
Accessories and fittings
Number of conduit lead-ins
1
Suitable for cable diameter - max
38 mm
Suitable for cable diameter - min
32 mm
Suitable for
1 x diam. 32 - 38 mm
For tube diameter
Other

제품 사양 내보내기