문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

40071354501

Eaton GuideLed 20m Pictogram Right, ISO 7010

일반 규범

Product Name
Eaton GuideLed SC Pictogram
Catalog Number
40071354501
EAN
4012539328711
Product Length/Depth
225 mm
Product Height
12 mm
Product Width
135 mm
Product Weight
0.34 kg
Certifications
CE

제품 사양

Viewing distance
20 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Double-sided
False
Direction
Right
Direction of the arrow
Right - ISO 7010
Number of sides
Single sided
Product branding
Eaton

제품 사양 내보내기