EPTV29/TS7-EMC2 . Pre-assembled mounting insert for distribution section as part of EP-system, HxW=1350x500mm, 9-row, consists of EPTV profiles and DIN-rails, applicable for EMC2 enclosure series
Product Name |
Eaton xEnergy Basic EMC2 mounting insert
|
Catalog Number |
EP-501380
|
Model Code |
EPTV29/TS7-EMC2
|
EAN |
9010653042556
|
Product Length/Depth |
40 mm
|
Product Height |
1349 mm
|
Product Width |
500 mm
|
Product Weight |
3.7 kg
|
Certifications |
CE
|
Number of height units |
0
|
Profile height (busbar) |
7.5 mm
|
Surface finishing |
Galvanized
|
Material |
Steel
|
Model |
Systemic
|
Mounting method |
Snap mounting
|