문서 다운로드 () / 20
당신의 필요한 일, 이튼이 합니다*

FWA-50A21F

Eaton Bussmann series FWA high speed fuse, 500 Vac/dc (35-800A only), 50A, 100 kAIC, Non Indicating, High speed fuse, Ferrule end X ferrule end

일반 규범

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWA-50A21F
UPC
051712795289
EAN
5027590499286
Product Length/Depth
62 mm
Product Height
47 mm
Product Width
110 mm
Product Weight
56.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

제품 사양

Amperage Rating
50 A
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
21 x 51 mm
Rated voltage AC
150 V
Rated voltage DC
150 V
Class
Class aR
Clearing (I2T)
1600 at 150 V
Watt losses
7.3 W
Fuse shape
Cylindrical
Pre arc (I2T)
170
Interrupt rating
100 kAIC
Connection
Ferrule end x ferrule end
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
150 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWA-A21F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

제품 사양 내보내기

참고: ZIP 다운로드에 파일이 없는 경우 해당 파일 형식은 대량 다운로드에서 지원되지 않습니다.