Download document () of 20
Fire pump controllers

FDF120 Diesel Engine Additive (Foam) Pump Controllers

The FDF120 Diesel Engine Additive (Foam) Pump Controllers are designed for use with foam concentrate injection, foam transfer and water mist systems for special hazard, aircraft hangar, petrochemical and flammable liquid applications. All models meet specific criteria and meet or exceed all North American and International standards including UL 218.

Features

  • Universal Supply Voltage
    100Vac to 240Vac
  • Dual Output
    12 or 24 Vdc - DIP Switch Selectable
  • Communications
    USB Port / Drive
    Transfer Data to / from portable USB Device
    Embedded Web Pages*
    View Current Status, Data Values, Programmed Set Points and History
    Ethernet*
    Direct Connection / Data Transfer with a Computer
    RS485 Port*
    MODBUS Communication
    * COM Option must be ordered for this function

 

Specifications
Download Links
X
Download Close