Download document () of 20
Discontinued

106402

Eaton EC4P Compact PLC, 24 V DC, 12DI(of 4AI), 6DO(R), ethernet, CAN

General specifications

Product Name
Eaton EC4P Compact PLC
Catalog Number
106402
EAN
4015081061723
Product Length/Depth
72 mm
Product Height
90 mm
Product Width
107.5 mm
Product Weight
0.351 kg
Certifications
CSA File No.: 012528
UL508
UL
UL File No.: E135462
CSA Class No.: 2252-01
CE
CSA-C22.2 No. 142-M
IEC/EN 61000-4-2, Level 3
UL Category Control No.: NRAQ
CSA-C22.2 No. 0-M
CSA
Catalog Notes
Expandable: Inputs/outputs and bus systems

Product specifications

Features
Asynchronous, cyclic, acyclic PDO types (operating modes of the slave)
190 received bytes in a block (PRG interface RS232, Master mode)
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Power supply
Memory unit
Basic device
Digital input module
Libraries
Engineering software
Function module
easyNet/CANopen® on board
Digital output module
Documentation
Other components
Communication module
Analog input module
Ethernet on board
Pollution degree
2
Accuracy
± 5 s/day (± 0.5 h⁄year), Real-time clock, normally
± 3 %, of actual value, two devices (Analog Inputs)
± 2, (I7, I8, I11, I12) ± 0.12 V, of actual value, within a single device (Analog Inputs)
Burst impulse
2 kV, Supply cable
According to IEC/EN 61000-4-4, level 3
2 kV, Signal cable
Utilization category
B 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes AC
R 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes DC
Rated impulse withstand voltage (Uimp)
6 kV (contact-coil)
Air pressure
1080 hPa (operation)
Bus termination
EASY-NT-R plug (incl. bus terminating resistor 120 Ω),first and last station, CANopen®
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Indication
LCD-display used as status indication of Digital inputs 24 V DC
Input
Voltage (DC)
Cable length
30 m, screened, Analog inputs
100 m, unshielded, Digital inputs 24 V DC
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Number of outputs
6 (relay outputs)
8 Transistor Outputs
Relay outputs in groups of 1
Character formats
8E1, 8O1, 8N1, 8N2, 7E2, 7O2, 7N2, 7E1, PRG interface RS232, Master mode
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Mounting position
Vertical
Horizontal
Contact discharge
6 kV, Electrostatic discharge (ESD)
Overvoltage category
II
Connection type
RJ45, PRG Interface RS232
2 x RJ45, 8 pole, CANopen®
RJ45, Ethernet
Constant acceleration
2 g, 57 - 150 Hz, according to IEC/EN 60068-2-6, Vibrations
Constant amplitude
0,15 mm, 10 - 57 Hz, according to IEC/EN 60068-2-6, Vibrations
Surge rating
2 kV, Supply cables, symmetrical, EASY...AC, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
0.5 kV, Supply cables, symmetrical, EASY…DC, power pulses (Surge), EMC
Terminal capacity (flexible with ferrule AWG)
22 - 12
Conversions
Each CPU cycle, Analog inputs
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Terminal capacity (solid AWG)
22 - 12
Number of inputs (analog)
4 (I7, I8, I11, I12)
Cycle time
< 0.3 ms, for 1 k of instructions (Bit, Byte), CPU
Number of modules
Max. 126 (slaves)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011)
Class B (EN 55022)
Data transfer rate
0.6 kBit/s, PRG interface RS232, Master mode
500 kBit/s at 25 m, CANopen®
1.2 kBit/s, PRG interface RS232, Master mode
57.6 kBit/s, PRG interface RS232, Master mode
4.8 kBit/s, PRG interface RS232, Master mode
19.2 kBit/s, PRG interface RS232, Master mode
0.3 kBit/s, PRG interface RS232, Master mode
10 MBit/s, 100 m, Ethernet
2.4 kBit/s, PRG interface RS232, Master mode
10 kBit/s at 1000 m , CANopen®
250 kBit/s at 60 m, CANopen®
9.6 kBit/s, PRG interface RS232, Master mode
38.4 kBit/s, PRG interface RS232, Master mode
125 kBit/s at 125 m, CANopen®
50 kBit/s at 300 m, CANopen®
20 kBit/s at 700 m, CANopen®
Relative humidity
5 - 95 % (non-condensing)
Degree of protection
IP20
Safe isolation
300 V AC, Between coil and contact, According to EN 50178
300 V AC, Between two contacts, According to EN 50178
Delay time
0.25 ms typ., Digital inputs 24 DC (I5 - I12), Delay time from 0 to 1
0.02 ms typ., Digital inputs 24 DC (I1 - I4), Delay time from 0 to 1
Residual ripple
≤ 5 %
Rapid counter inputs
2 (I1, I2) at 16 Bit or 1 (I1) at 32 Bit
16/32 Bit (value range)
≤ 20 m (cable length, screened)
50 kHz, Counter frequency
Square (pulse shape)
Insulation resistance
According to EN 50178
Functions
Building blocks
Heat dissipation
3.4 W
Supply voltage at DC - max
24 VDC
Resolution
  • 0.01 V analog (Analog inputs)
  • 0.01 V digital (Analog inputs)
  • 10 Bit (value 0 - 1023, Analog inputs)
Incremental counter
Counter inputs: I1, I2
Counter frequency: ≤ 40 kHz
Reference input: I3
Signal offset: 90°
Number of counter inputs: 1 (I1, I2, I3, I4)
Input for reference switch: I4
Pulse shape: Square
Value range: 32 Bit
Station
To DS 301 V4, Control contact rated current, Mode slave, Interfaces
Input current
2.2 mA (I7 - I8, at 24 V DC, at signal 1)
3.3 mA (I1 - I6, at 24 V DC, at signal 1)
140 mA
3.3 mA (I9 - I10, at 24 V DC, at signal 1)
2.2 mA (I11 - I12, at 24 V DC, at signal 1)
1 mA (Analog inputs)
Input impedance
11.2 kΩ
Input voltage
Signal 0: < 5 V DC (I1 - I6, I9 - I10, Digital inputs, 24 V DC)
Signal 1: > 8 V DC (I7 - I8, I11 - I12, Digital inputs, 24 V DC)
Signal 1: > 15 V DC (I1 - I6, I9 - I10, Digital inputs, 24 V DC)
Signal 0: < 8 V DC (I7 - I8, I11 - I12, Digital inputs, 24 V DC)
Processor
Infineon XC161
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Inscription
Individual inscription possible with EC4-COMBINATION-*
Rated breaking capacity
200000 Operations at DC-13, 24 V DC, 1 A (500 Ops./h)
300000 Operations at AC-15, 250 V AC, 3 A (600 Ops./h)
Lifespan, electrical
25,000 Operations (Fluorescent lamp load 1 x 58 W at 230/240 V AC, conventional, compensated)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, uncompensated)
25,000 Operations (Filament bulb load at 500 W, 115/120 V AC)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, with upstream electrical device)
25,000 Operations (Filament bulb load at 1000 W, 230/240 V AC)
Signal range
0 - 10 V DC, Analog inputs
Lifespan, mechanical
10,000,000 Operations
10,000,000 Operations (Relay outputs)
Making/breaking capacity
3600/360 VA (AC, at B 300)
28/28 VA (DC, at R 300)
Memory
8 kByte Retain Memory
4 kByte Input Memory
256 kByte Program memory code
16 kByte Marker Memory
4 kByte Output Memory
14 segments of 16 kByte Program memory data
Number of bytes
190 transmission bytes (in a block)
Number of inputs (digital)
12 (24 V DC)
4 (I7, I8, I11, I12, can also be used as analog inputs)
12
4 (can also be used as analog inputs)
Parallel switching
Not permitted
Voltage dips
≤ 10 ms
According to EN 61131-2
Uninterrupted current
10 A AC, at 240 V AC (UL/CSA)
5 A AC, max. thermal continuous current cos ϕ = 1 at B 300 (UL/CSA)
8 A DC, at 24 V DC (UL/CSA)
1 A DC, at R 300 (UL/CSA)
Potential isolation
Basic isolation: 600 V AC (Relay outputs)
Between Digital inputs 24 V DC and Outputs: yes
Between Relay outputs and Inputs: yes
Between Digital inputs 24 V DC and network easyNet, easyLink
In groups (Relay outputs)
Between Relay outputs and Power supply: yes
Between Analog inputs and Outputs: yes
Between Analog inputs and Interface/memory card: no
Safe isolation according to EN 50178: 300 V AC (Relay outputs)
Protection of an output relay
Miniature circuit-breaker B16 or fuse 8 A (slow)
Rated operational voltage
20.4 - 28.8 V DC
24 V DC (-15 %/+ 20 % - power supply)
Relay output
> 500 mA (Recommended for load: 12 V AC/DC)
Short-circuit protection
16 A, Short-circuit-proof cos ϕ = 1, characteristic B16 at 600 A, Contacts, Relay outputs
16 A, Short-circuit-proof cos ϕ = 0.5 to 0.7, characteristic B16 at 900 A, Contacts, Relay outputs
Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Switching frequency
10 Hz, Relay outputs
2 Hz, Resistive load/lamp load, Relay outputs
0.5 Hz, Inductive load, Relay outputs
Terminal capacity (solid)
0.2/4 mm²
Tightening torque
0.6 Nm
Write cycles of the retentive memory
10,000,000,000 read-write cycles
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
8 A
Display temperature - max
55 °C
Display temperature - min
0 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at AC - max
300 V
Rated operational voltage (Ue) at DC - max
300 V
Static heat dissipation, non-current-dependent Pvs
3.4 W

Export product specification