Download document () of 20
We make what matters work*
Discontinued

118799

Eaton Moeller series xComfort - Sensors. Pulse-count input, 2-way

General specifications

Product Name
Eaton Moeller series xComfort energy measuring
Catalog Number
118799
EAN
4015081169498
Product Length/Depth
149.63 mm
Product Height
27.7 mm
Product Width
34.06 mm
Product Weight
0.073 kg
Compliances
RoHS conform

Product specifications

Application
Impulse Counting
Bus system operating type
Radio frequent
xComfort
Fitted with:
LED indication
Bus connection
Power supply
Mains
Bus system product type
Input Output
Built-in installation box depth - min
0 mm
Number of inputs
2
Degree of protection
IP20
Functions
Input voltage drive
Input current drive
Mounting method
Built-in
Other
Model
Base module
Width in number of modular spacings
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.