Knowledge Search
Download document () of 20
We make what matters work*

123083

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3p, 1600A, withdrawable, 16B3, 16W

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123083
EAN
4015081206889
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform

Delivery program

Type
Switch disconnector
Number of poles
Three-pole

Technical data - electrical

Rated uninterrupted current (Iu)
1600 A

Technical data - mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification