Knowledge Search
Download document () of 20
We make what matters work*

123130

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1600 A, Icu (<= 440V/690V 42/42): 50 kA, Ics (<= 440V/690V 42/42): 50 kA, Ir 800 A - 1600 A, Withdrawable, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123130
EAN
4015081207350
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
27.74 kg
Compliances
RoHS conform
Certifications
IEC 60947
EN 60947
EN Listed
IEC Rated

Delivery program

Type
Withdrawable
Number of poles
Three-pole
Amperage Rating
1600 A

Technical data - mechanical

Position of connection for main current circuit
Back side

Additional information

Used with
IZMX16…3-…W Series, INX16…3-…W Series

Export product specification