Knowledge Search
Download document () of 20
We make what matters work*

123146

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 630 A, Icu (<= 440V 50/60 Hz): 65 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 315 A - 630 A, Withdrawable, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123146
EAN
4015081207510
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform

Delivery program

Type
Circuit breaker
Number of poles
Three-pole

Technical data - electrical

Rated uninterrupted current (Iu)
630 A

Technical data - mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification