Eaton Distribution parts. Residual-current circuit breaker trip block for FAZ, 63A, 4p, 500mA, type A
Product Name |
Eaton Moeller series xEffect - FBSmV RCCB add-on unit
|
Catalog Number |
170234
|
EAN |
4015081667383
|
Product Length/Depth |
90 mm
|
Product Height |
75 mm
|
Product Width |
125 mm
|
Product Weight |
0.332 kg
|
Compliances |
RoHS conform
|
Certifications |
EN45545-2
IEC 61373 IEC/EN 61009 |
Used with |
FBSmV
Add-on residual current protection unit Type A |
Amperage Rating |
63 A
|
Features |
Add-on residual current protection unit
Additional equipment possible |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Interlocking device
|
Frame |
45 mm
|
Frequency rating |
50 Hz
|
Pollution degree |
2
|
Mounting Method |
DIN rail
Permanent screw connection with FAZ |
Climatic proofing |
25-55 °C / 90-95% relative humidity according to IEC 60068-2
|
Equipment heat dissipation, current-dependent |
25 W
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Rated short-time withstand current (Icw) |
0 kA
10 kA |
Built-in width (number of units) |
125 mm (4 SU)
|
Busbar material thickness |
0.8 mm - 2 mm
|
Terminal protection |
Finger and hand touch safe, DGUV VS3, EN 50274
|
Terminals (top and bottom) |
Lift terminals
|
Ambient operating temperature - max |
40 °C
|
Ambient operating temperature - min |
-25 °C
|
Built-in depth |
70 mm
|
Connectable conductor cross section (multi-wired) - max |
35 mm²
|
Connectable conductor cross section (multi-wired) - min |
0.75 mm²
|
Connectable conductor cross section (solid-core) - max |
35 mm²
|
Connectable conductor cross section (solid-core) - min |
0.75 mm²
|
Fault current rating |
500 mA
|
Heat dissipation capacity |
0 W
|
Heat dissipation per pole, current-dependent |
0 W
|
Permitted storage and transport temperature - max |
60 °C
|
Permitted storage and transport temperature - min |
-35 °C
|
Degree of protection |
IP20, IP40 with suitable enclosure
IP20 |
Impulse withstand current |
Partly surge-proof 250 A
|
Number of poles |
Four-pole
|
Leakage current type |
A
|
Type |
Ambient temperature hint: Starting at 40 °C, the max. permissible continuous current decreases by 3% for every 1 °C
|
Special features |
|
Application |
|
Sensitivity type |
Pulse-current sensitive
|
Rated fault current - max |
0.5 A
|
Rated fault current - min |
0.5 A
|
Rated insulation voltage (Ui) |
440 V
|
Rated operational current for specified heat dissipation (In) |
63 A
|
Rated operational voltage (Ue) - max |
415 V
|
Static heat dissipation, non-current-dependent |
0 W
|
Surge current capacity |
0.25 kA
|
Voltage rating - max |
415 V
|
Voltage rating - min |
240 V
|
Width in number of modular spacings |
7
|
Tripping time |
Non-delayed
|
Rated short-circuit strength |
Same as connected FAZ up to max. 10 kA
|
Power loss |
7.4 W
|