Knowledge Search
Download document () of 20
We make what matters work*

170M5467

Fuse-link, high speed, 1100 A, AC 600 V, size 2, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5467
UPC
051712261395
EAN
5027590316637
Product Length/Depth
77 mm
Product Height
59 mm
Product Width
51 mm
Product Weight
309.25 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL

Electrical data

Amperage Rating
1100 A
Voltage rating
700 V (UL), 600 V (IEC)
Voltage type
AC
Clearing (I2T)
1600000 at 660 V
Pre arc (I2T)
245000
Watt losses
120 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
2
Fitted with:
Type K Indicator for micro

Export product specification