Knowledge Search
Download document () of 20
We make what matters work*

183328
IZMX16B3-V10F-1

Eaton Moeller series IZMX/INX - ACB. Circuit-breaker, 3p, 1000A, 42 kA, Selective operation, IEC, Fixed

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
183328
EAN
4015081789030
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
18.715 kg
Compliances
IEC/EN 60947
IEC
RoHS conform

Delivery program

Type
  • Air circuit breakers/switch-disconnector
  • Open circuit breaker
Frame
IZMX16
Number of poles
Three-pole
Amperage Rating
1000 A
Release system
Electronic release

Technical data - electrical

Voltage rating at AC
690 V AC
Rated operating voltage (Ue) - min
240 V
Rated operating voltage (Ue) - max
690 V
Rated insulation voltage (Ui)
1000 V
Rated impulse withstand voltage (Uimp)
12 kV AC
Rated uninterrupted current (Iu)
1000 A
Rated uninterrupted current (Iu) at 50°C
1000 A
Rated uninterrupted current (Iu) at 60°C
1000 A
Rated uninterrupted current (Iu) at 70°C
1000 A
Rated short-time withstand current (t = 1 s)
42 kA
Overload release current setting - min
400 A
Overload release current setting - max
1000 A
Short-circuit release delayed setting - min
750 A
Short-circuit release delayed setting - max
10000 A
Short-circuit release non-delayed setting
1.5 - 10 x Ir
Short-circuit release non-delayed setting - min
0 A
Short-circuit release non-delayed setting - max
15000 A
Adjustment range short-term delayed short-circuit release - min
600 A
Adjustment range short-term delayed short-circuit release - max
10000 A
Adjustment range undelayed short-circuit release - min
2000 A
Adjustment range undelayed short-circuit release - max
15000 A
Rated short-circuit breaking capacity at 400 V, 50 Hz
42 kA
Rated short-circuit making capacity up to 440 V, 50/60 Hz
88 kA
Rated short-circuit making capacity up to 690 V, 50/60 Hz
88 kA
Power loss
92 W
Closing delay via spring release
30 ms
Electrical connection type of main circuit
Rail connection
Number of standard mechanical operations per hour - max
60
Operating sequence up to 690 V, 50/60 Hz (IEC/EN 60947)
42 kA
Utilization category
B
Overvoltage category
III
Pollution degree
3
Direction of incoming supply
As required
Lifespan, electrical
10000 operations (switching capacity)
20000 operations (switching cycles ON/OFF, with maintenance)

Technical data - mechanical

Device construction
Built-in device fixed built-in technique
Mounting Method
Fixed
Degree of protection
IP31
IP31 with door seals
IP55 with protective cover
Protection
Selective operation
Number of auxiliary contacts (change-over contacts)
2
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Position of connection for main current circuit
Back side
Weight of fixed mounting version (3-pole)
19 kg
Actuator type
Push button
Terminal capacity (copper bar)
5 mm x 60 mm (2x) for fixed mounting (black)
Lifespan, mechanical
25000 operations (switching capacity, with maintenance)
12500 switching cycles (ON/OFF)

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
1000 A
Equipment heat dissipation, current-dependent
92 W
Heat dissipation at rated current with fixed mounting
92 W
Ambient operating temperature details
-20 °C - 70 °C
Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
70 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Features
Motor drive optional
Complete device with protection unit
Fitted with:
Switched-off indicator
Special features
  • Main terminals must be separately ordered.
  • suitable for zone selectivity
  • optionally fittable by user with comprehensive accessories
  • Terminal capacity hint: These are values used in separate switchgear. The actual values will depend on the temperature around the circuit breaker, which is influenced by the ambient temperature, the degree of protection (IP), the mounting height, the partitions, and any external ventilation. Depending on the specific switchgear design, this may result in derating, which can then be compensated for by increasing the cross-sectional area. Temperature rise tests in the specific switchgear can provide specific and detailed information.
Used with
Air circuit breakers/switch-disconnector
Open circuit breaker

Export product specification