Download document () of 20
We make what matters work*

1A0835

Eaton Bussmann series fuse clip, Surge protection device, NEMA 4X, Potential transformer fuses, 300 kAIC

General specifications

Product Name
Eaton Bussmann series fuse clip
Catalog Number
1A0835
UPC
051712205108
EAN
5027590069496
Product Length/Depth
1.62 in
Product Height
2.23 in
Product Width
0.95 in
Product Weight
0.1 lb
Compliances
Contact Manufacturer
RoHS Compliant
Certifications
Not Applicable

Product specifications

Used with
Open fuseclip for 1.56 (39.7 mm) / 1.6 (40.6 mm) dia. fuses
Interrupt rating
300 kAIC
Type
Fuse clip
Special features
NEMA 4X
Application
Potential transformer fuses

Export product specification