Download document () of 20
We make what matters work*

248238

Eaton Distribution parts. Fuse switch-disconnector, 63A, 1p+main protection

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248238
EAN
4015082482381
Product Length/Depth
88 mm
Product Height
77 mm
Product Width
54 mm
Product Weight
0.224 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
63 A
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz - 60 Hz
Pollution degree
3
Creepage resistance
CTI 600
Equipment heat dissipation, current-dependent
0.5 W
Rated operational voltage (Ue) - max
230 V
Rated short-circuit making capacity up to 690 V, 50/60 Hz
50 kA
Rated uninterrupted current (Iu)
63 A
Response on-delay
100 ms
Static heat dissipation, non-current-dependent
0 W
Terminals
Lift terminals
Voltage rating at AC
50-230 V AC
Voltage rating at DC
50-110 V DC
Number of poles
Single-pole
Rated impulse withstand voltage (Uimp)
6 kV
4 kV
Degree of protection
IP20
Switching category
AC 22 B, DC 21 B
Voltage range
24 V AC - 240 V AC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Current heat loss per contact at Ie
0.5 W
Enclosure width
86 mm
Heat dissipation capacity
0 W
Heat dissipation per contact with fuse link at Ie
6.6 W
Heat dissipation per pole, current-dependent
0 W
Construction size
D02
Functions
Fault: 1 LED (function display)
2 changeover relay contacts, 5A/250V
Fuse switch-disconnector Z-SL…/NEOZ/…
Mains: 1 LED (function display)
Overvoltage category
III
IV
Duty factor
100 %
Fuse cartridge
D02, D01
Mounting method
Quick attachment for top-hat rail IEC/EN 60715
Contact function
5 A / 250 V (N/O)
Rated operation current (Ie)
63 A
Voltage rating
230 V AC
Flammability characteristics (UL)
V0, glow-wire test 960 °C (UL94)
Type
Fuse material
Special features
  • Suitable for fuses, utilisation class gG (gL), aM
  • Current coding through fuse set
  • sealable
  • Infeed possible from both sides
  • With fuse monitoring, empty
Mounting width
27 mm per pole (1,5 space units) + 27 mm
Recovery time
100 ms
1000 ms
Terminal capacity (solid cable)
0.14 mm² - 4 mm²
1.5 mm² - 35 mm²
Tightening torque
0.5 Nm - 0.7 Nm
Terminal capacity (flexible)
0.14 mm² - 2.5 mm²
Rated operational current for specified heat dissipation (In)
63 A
Operational voltage tolerance of relay
± 10%
Power consumption
5 VA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.