Knowledge Search
Download document () of 20
We make what matters work*

305192
FRBMM-D2/1N/03-A-RT

FRBMM-D2/1N/03-A-RT. RCD/MCB, 2A, 300mA, miniature circuit-breaker trip curve: D, 1pole+N, residual current circuit-breaker trip characteristic: A

General specifications

Product Name
Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
305192
EAN
9010238988842
Product Length/Depth
75.5 mm
Product Height
84.5 mm
Product Width
35.4 mm
Product Weight
0.202 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Amperage Rating
2 A
Surge current capacity
0.25 kA
Voltage type
AC
Width in number of modular spacings
2
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Rated current
2 A
Rated switching capacity (IEC/EN 60947-2)
15 kA
Built-in depth
75.5 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
15 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.3 A
Number of poles (protected)
1
Number of poles (total)
2
Rated operational voltage (Ue) - max
240 V
Rated short-circuit breaking capacity (IEC 60947-2)
15 kA
Mounting Method
DIN rail
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
A
Release characteristic
D
Frequency rating
50 Hz
Rated insulation voltage (Ui)
500 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Disconnection characteristic
Undelayed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6-digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.