Knowledge Search
Download document () of 20
We make what matters work*

5PX1500RTG2

Eaton 5PX G2 UPS, 2U, 1440 VA, 1440 W, 5-15P input, Outputs: (8) 5-15R, 120V

General specifications

Product Name
Eaton 5PX G2 UPS
Catalog Number
5PX1500RTG2
UPC
743172105776
Product Length/Depth
17.6 in
Product Height
3.4 in
Product Width
17.2 in
Product Weight
50.7 lb
Compliances
CE Marked
REACH
Certifications
cULus
RoHS
NOM
ENERGY STAR certified
IEC 62040-1

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
User replaceable EBP-1613
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 5PXEBM48RTG2

Electrical output

Receptacle
(8) 5-15R
Topology
Line-interactive
Wattage
1440 W
VA rating
1440 VA
Nominal Output Voltage
100V
110V
120V
125V

Electrical input

Input connection
5-15P
Input cord length
10 ft
Input Nominal Voltage
120 VAC
Nominal Input Voltage Supported
120 VAC
Nominal frequency
50/60 Hz
Input power factor
1

Communications

Expansion slots
One slot; Gigabit Network Card (Network-M3) is optional
Software compatibility
Brightlayer Data Centers suite
User interface
LCD graphical display

Environmental

BTU Rating
Online: 106, Battery: 699

Additional specifications

Special features
UPS ship-in-rack option for integration into packaged deployments simplifying set up and getting you online quicker (available with the RK4PRS 4-post rail kit)
Rack size
2U
Efficiency at max. load
98
Package contents
  • 1440VA 1440W 120V 5PX G2 Line-Interactive UPS with 8 Outlets
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety guide
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 3-year factory warranty with regsitration
  • -3 years
  • -Parts, electronics and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-1750UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • ON-SITE 24X7, NEXT DAY RESPONSE
  • 2 YEAR UPGRADE: WUN72XXX-2509UC
  • -On-site expedited parts and labor coverage for first 2 years
  • -Parts, electronics and UPS batteries coverage
  • -Eaton on-site labor coverage
  • -24x7 coverage, next day response
  • -Next day shipping
  • -Technical support
  • 3 YEAR FLEX PLAN: FLN73XXX-2509UC
  • -On-site parts and labor coverage for years 3 to 5
  • -Parts, electronics and UPS batteries coverage
  • -24x7 on-site labor coverage, next day response
  • -Next day shipping
  • -Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Register product

Please complete the form to register your product