Knowledge Search
Download document () of 20
We make what matters work*

5PX2200HRTG2

Eaton 5PX G2 UPS, 2U, 2200 VA, 2200 W, L6-20 input, Outputs: (2) C19, (8) C13, 208V

General specifications

Product Name
Eaton 5PX G2 UPS
Catalog Number
5PX2200HRTG2
UPC
743172105790
Product Length/Depth
23.7 in
Product Height
3.4 in
Product Width
17.2 in
Product Weight
62.2 lb
Compliances
CE Marked
REACH
Certifications
cULus
RoHS
NOM
ENERGY STAR certified
IEC 62040-1

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
User replaceable
Battery type
Sealed, lead-acid
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 5PXEBM72RTG2

Electrical output

Receptacle
(2) C19, (8) C13
Topology
Line-interactive
Wattage
2200 W
VA rating
2200 VA

Electrical input

Input connection
L6-20P
Input cord length
6 ft detachable
Input nominal voltage
208V
Nominal frequency
50/60 Hz
Input power factor
1

Communications

Expansion slots
One slot; Gigabit Network Card (Network-M3) is optional
Software compatibility
Brightlayer Data Centers suite
User interface
LCD graphical display

Environmental

BTU Rating
Online: 154, Battery: 744

Additional specifications

Special features
UPS ship-in-rack option for integration into packaged deployments simplifying set up and getting you online quicker (available with the RK4PRS 4-post rail kit)
Rack size
2U
Efficiency at max. load
98%
Package contents
  • 2200VA 2200W 208V 5PX G2 Line-Interactive UPS with 10 Outlets
  • Detachable C19 to NEMA L6-20P power cord, 6 ft. (1.8 m)
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety guide
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 3-year factory warranty with regsitration
  • -3 years
  • -Parts, electronics and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-2500UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • ON-SITE 24X7, NEXT DAY RESPONSE
  • 2 YEAR UPGRADE: WUN72XXX-2509UC
  • -On-site expedited parts and labor coverage for first 2 years
  • -Parts, electronics and UPS batteries coverage
  • -Eaton on-site labor coverage
  • -24x7 coverage, next day response
  • -Next day shipping
  • -Technical support
  • 3 YEAR FLEX PLAN: FLN73XXX-2509UC
  • -On-site parts and labor coverage for years 3 to 5
  • -Parts, electronics and UPS batteries coverage
  • -24x7 on-site labor coverage, next day response
  • -Next day shipping
  • -Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.