Eaton 5PX G2 extended battery module (EBM), 2U, used with 5PX2000RTG2, 5PX2000RTNG2, 5PX2200HRTG2, 5PX3000RTG2, 5PX3000RTNG2, 5PX3000HRTG2, 5PX3000HRTNG2
Product Name |
Eaton 5PX G2 extended battery module (EBM)
|
Catalog Number |
5PXEBM72RTG2
|
UPC |
743172105660
|
Product Length/Depth |
23.7 in
|
Product Height |
3.4 in
|
Product Width |
17.2 in
|
Product Weight |
89.1 lb
|
Compliances |
CE Marked
REACH |
Certifications |
cULus
RoHS BSMI |
Battery type |
Sealed, lead-acid
|
Topology |
Line-interactive
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Package contents |
|
Used with |
5PX2000RT3UNG2, 5PX3000RT3UNG2
|