Eaton 5PX G2 UPS, 2U, 3000 VA, 3000 W, L6-20 input, Outputs: (2) C19, (8) C13, 208V, Network card
Product Name |
Eaton 5PX G2 UPS
|
Catalog Number |
5PX3000HRTNG2
|
UPC |
743172105738
|
Product Length/Depth |
23.7 in
|
Product Height |
3.4 in
|
Product Width |
17.2 in
|
Product Weight |
69.9 lb
|
Compliances |
CE Marked
REACH |
Certifications |
cULus
RoHS ENERGY STAR certified IEC 62040-1 |
Runtime graph | |
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery replacement |
User replaceable
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 5PXEBM72RTG2
|
Receptacle |
(2) C19, (8) C13
|
Topology |
Line-interactive
|
Wattage |
3000 W
|
VA rating |
3000 VA
|
Input connection |
L6-20P
|
Input cord length |
6 ft detachable
|
Input nominal voltage |
208V
|
Nominal frequency |
50/60 Hz
|
Input power factor |
1
|
Expansion slots |
One slot, Gigabit Network Card (NETWORK-M3) is included
|
Software compatibility |
Brightlayer Data Centers suite
|
User interface |
LCD graphical display
|
BTU Rating |
Online: 208, Battery: 1136
|
Special features |
Gigabit Network Card (NETWORK-M2) card is included and pre-installed. UPS ship-in-rack option for integration into packaged deployments simplifying set up and getting you online quicker (available with the RK4PRS 4-post rail kit)
|
Form factor |
Rack/tower
|
Rack size |
2U
|
Efficiency at max. load |
98%
|
Package contents |
|
Standard factory warranty |
|
Extended service plans |
|