Knowledge Search
Download document () of 20
We make what matters work*

5PX3000RTNG2

Eaton 5PX G2 UPS, 2U, 3000 VA, 3000 W, L5-30P input, Outputs: (1) L5-30R, (6) 5-20R, 120V, Network card

General specifications

Product Name
Eaton 5PX G2 UPS
Catalog Number
5PX3000RTNG2
UPC
743172105752
Product Length/Depth
23.7 in
Product Height
3.4 in
Product Width
17.2 in
Product Weight
74.5 lb
Compliances
CE Marked
REACH
Certifications
cULus
RoHS
NOM
ENERGY STAR certified
BSMI
IEC 62040-1

Battery

Runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
User replaceable
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 5PXEBM72RTG2

Electrical output

Receptacle
(1) L5-30R, (6) 5-20R
Topology
Line-interactive
Wattage
3000 W
VA rating
3000 VA
Nominal Output Voltage
100V
110V
120V
125V

Electrical input

Input connection
L5-30P
Input cord length
10 ft
Input Nominal Voltage
120 VAC
Nominal Input Voltage Supported
120 VAC
Nominal frequency
50/60 Hz
Input power factor
1

Communications

Expansion slots
One slot, Gigabit Network Card (NETWORK-M3) is included
Software compatibility
Brightlayer Data Centers suite
User interface
LCD graphical display

Environmental

BTU Rating
Online: 208, Battery: 1136

Additional specifications

Rack size
2U
Efficiency at max. load
98%
Package contents
  • 3000VA 3000W 120V 5PX G2 Line-Interactive UPS with 7 Outlets
  • NETWORK-M2 Gigabit network card
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety guide
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 3-year factory warranty with regsitration
  • -3 years
  • -Parts, electronics and batteries coverage
  • -Standard ground shipping
  • -Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-YEAR DEPOT REPAIR: 5SW5Y-3000UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • ON-SITE 24X7, NEXT DAY RESPONSE
  • 2 YEAR UPGRADE: WUN72XXX-6009UC
  • -On-site expedited parts and labor coverage for first 2 years
  • -Parts, electronics and UPS batteries coverage
  • -Eaton on-site labor coverage
  • -24x7 coverage, next day response
  • -Next day shipping
  • -Technical support
  • 3 YEAR FLEX PLAN: FLN73XXX-6009UC
  • -On-site parts and labor coverage for years 3 to 5
  • -Parts, electronics and UPS batteries coverage
  • -24x7 on-site labor coverage, next day response
  • -Next day shipping
  • -Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Register product

Please complete the form to register your product