Download document () of 20
Discontinued

EPBZ78

Eaton Basic rack PDU, 1U, L5-30P input, 2.88 kW max, 100-120V, 24A, 15 ft cord, Single-phase, Outlets: (20) 5-20R

General specifications

Product Name
Eaton basic PDU
Catalog Number
EPBZ78
UPC
743172038234
Product Length/Depth
17 in
Product Height
1.7 in
Product Width
3.5 in
Product Weight
0.0001 lb
Compliances
Contact Manufacturer
Certifications
UL 60950
UL Listed

Product specifications

Type
PDU
Form factor
1U
Outlet control
No
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Horizontal
Color
Black
Input connection
L5-30P
Cord length
15 ft
Wattage
2.88 kW max
Amperage Rating
24A
Input voltage
100-120V
Phase
Single-phase
Frequency rating
50-60 Hz
Outlets
(20) 5-20R
Number of Outputs 5-20R
20
Circuit breaker
(2) 20A

Export product specification