Knowledge Search
Download document () of 20
We make what matters work*

9PX1000RT

Eaton 9PX UPS, 2U, 1000 VA, 900 W, 5-15P input, Outputs (8) 5-15R, 120V, Black/silver

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Optional NETWORK-M3 Gigabit network card enables full remote access and control
  • NEMA 5-15R outlets split into separate switched banks for managed load shedding
  • Interactive LCD interface keeps you updated on critical load information in real time
  • Optional extended battery modules allow extended runtime to keep equipment powered

View runtime graph

General specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX1000RT
UPC
743172081254
Product Length/Depth
17.7 in
Product Height
3.4 in
Product Width
17.3 in
Product Weight
36.4 lb
Compliances
IEC 62040-2 Cat C1
CISPR22 Class B
FCC part 15 Class B
VCCI Class B
Certifications
cULus Listed
NOM

Battery

Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1611 (Qty 1 per UPS)
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Add up to 4 extended battery modules (EBM). Part number 9PXEBM36RT
Internal Battery Details
36VDC 7Ah 252Wh
Runtime at full load
6 min

Electrical output

Receptacle
(8) 5-15R
Topology
Online/Double-conversion
Wattage
900 W
VA rating
1000 VA
Output waveform
True sine wave
Voltage
120V
Output power factor
0.9
Output nominal voltage
120V default (100/110/120/125V)
Nominal Output Voltage
100V
110V
120V
125V
Output voltage range
±1% steady-state
Output frequency
50/60 Hz
Output Capacity (Watts)
900

Electrical input

Input connection
Input Nominal Voltage
100 VAC
110 VAC
120 VAC
Input Nominal Voltage
120V default (100/110/120/125V)
Input frequency range
60 Hz: 50-70 Hz, 50 Hz: 40-60 Hz
Input power factor
>0.99 typical

Communications

Communication
MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay Communication slot
Expansion slots
  • (1) Mini-Slot (MS) expansion port. Optional connectivity cards may be ordered separately.
  • Gigabit Web/SNMP card part number: NETWORK-M3
  • Modbus card part number: INDGW-M2
  • Relay card part number: RELAY-MS
Software compatibility
Intelligent Power Software Suite
User interface
Graphical display, 5-button programmable menu

Environmental

Altitude
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
BTU Rating
Online: 330, Battery: 646
Noise level
<40 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Form factor
Rackmount
Tower
Rack size
2U
Rack mounting kit
Yes
Efficiency at max. load
90.3%
Package contents
  • 1000VA 900W 120V 9PX Online Double-Conversion UPS with 8 Outlets
  • USB cable
  • RS-232 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety guide
  • Quick Start Guide
Internal bypass
Yes

Warranty and support

Standard factory warranty
  • 3-YEAR FACTORY WARRANTY
  • - 3 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • -5-year depot repair: 9SW5Y-1000UC
  • -Expedited parts coverage for 5 years
  • -Parts, electronics and UPS batteries coverage
  • -Next business day shipping
  • -Technical support
  • 5-YEAR ON-SITE PLAN: WFLN75XX-2509UC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.