Knowledge Search
Download document () of 20
We make what matters work*

9PXMRK2

Eaton 9PXM four-post rail kit for UPS and EBM

General specifications

Product Name
Eaton 9PXM four-post rail kit
Catalog Number
9PXMRK2
UPC
786689775551
Product Length/Depth
23 in
Product Height
5.5 in
Product Width
19.5 in
Product Weight
34.5 lb
Compliances
TAA Compliant
FCC Compliant
Certifications
IEC Rated
cULus Listed

Electrical output

Topology
Online/Double-conversion

Additional specifications

Package contents
9PXMRK2 4-Post Rack-Mount Installation Kit
Color
Black/silver

Export product specification

Manuals and user guides

Software release notes, schemes, and security updates

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.