Eaton 9PXM UPS, 4 kVA scalable to 16 kVA, Hardwired input, Outputs: (4) 5-20R, (2) L6-30R, 208-240V, Rack/Tower, 14U
| Product Name |
Eaton 9PXM UPS
|
| Catalog Number |
9PXM8S4K-PD
|
| UPC |
786689053420
|
| Product Length/Depth |
34.5 in
|
| Product Height |
25 in
|
| Product Width |
17.5 in
|
| Product Weight |
229 lb
|
| Compliances |
FCC Compliant
ICES-003 TAA Compliant |
| Certifications |
EMC: IEC 62040-2
IEC 60950 72/23/EEC 93/68/EEC 89/336/EEC92/31/EEC cULus Listed IEC 62040-1 IEC Rated |
| Runtime graph | |
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
| Extended battery capability |
Yes
|
| Input connection |
Hardwired
|
| Input Nominal Voltage |
110 VAC
120 VAC 127 VAC 208 VAC 220 VAC 240 VAC |
| Input Nominal Voltage |
110V/220V, 120V/208V, 120V/240V, 127V/220V
|
| Input power factor |
>0.99 typical
|
| Input frequency range |
60 Hz: 50–70 Hz
|
| Receptacle |
(8) 5-20R, (2) L6-30R, (2) L6-20R, (2) L14-30R, Hardwired
|
| Output frequency |
60 Hz
|
| Voltage |
120/208V
|
| Output nominal voltage |
110V/220V, 120V/208V, 120V/240V, 127V/220V
|
| Nominal Output Voltage |
110V
120V 127V 208V 220V 240V |
| VA rating |
4000 VA
|
| Wattage |
3600 W
|
| Output waveform |
True sine wave
|
| Output power factor |
0.9
|
| Topology |
Online/Double-conversion
|
| Expansion slots |
|
| Software compatibility |
Intelligent Power Software Suite
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Relative humidity |
5-95% non-condensing
|
| Package contents |
|
| Internal bypass |
Yes
|
| Auto shutdown function |
Yes
|
| Color |
Black/silver
|
| Hot swap power |
Yes
|
| Standard factory warranty |
|
| Extended service plans |
|
Support from Eaton
Contact me
Phone: (800) 356-5737
Or visit our tech support knowledge base