Knowledge Search
Download document () of 20
We make what matters work*

9PXMSPPM

Eaton 9PXM 4 kVA / 3.6 kW split-phase power module

General specifications

Product Name
Eaton 9PXM split-phase power module
Catalog Number
9PXMSPPM
UPC
743172091437
Product Length/Depth
8.5 in
Product Height
23 in
Product Width
6 in
Product Weight
22.5 lb
Compliances
TAA Compliant
FCC Compliant
Certifications
IEC Rated
cULus Listed

Battery

Runtime graph
View runtime graph
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Extended battery capability
Yes

Electrical input

Input connection
Hardwired
Input Nominal Voltage
110V/220V, 120V/208V, 120V/240V, 127V/220V
Input power factor
>0.99 typical
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz

Electrical output

Output frequency
60 Hz
Voltage
120/208V
Output nominal voltage
110V/220V, 120V/208V, 120V/240V, 127V/220V
Output waveform
True sine wave
Output power factor
0.9
Topology
Online/Double-conversion

Environmental

Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
5-95% non-condensing

Additional specifications

Package contents
9PXMSPPM 9PXM 4000VA 3600W Split-Phase Power Module
Internal bypass
Yes
Color
Black/silver
Hot swap power
Yes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.