Knowledge Search
Download document () of 20
We make what matters work*

9PXMFAK

Eaton 9PXM floor anchoring kit

General specifications

Product Name
Eaton 9PXM floor anchoring kit
Catalog Number
9PXMFAK
UPC
786689053451
Product Length/Depth
3 in
Product Height
5 in
Product Width
5 in
Product Weight
8 lb
Compliances
FCC Compliant
TAA Compliant
ICES-003
Certifications
72/23/EEC
89/336/EEC92/31/EEC
IEC 62040-1
93/68/EEC
IEC 60950
EMC: IEC 62040-2
cULus Listed
IEC Rated

Electrical input

Input connection
Hardwired
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz

Electrical output

Output frequency
60 Hz
Topology
Online/Double-conversion

Environmental

Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Package contents
  • 9PXM 16 kVA UPS
  • 9PXM user manual
  • Cable connectors
Internal bypass
Yes
Color
Black/silver
Hot swap power
Yes

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.