Download document () of 20
We make what matters work*

BB12

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.06lbs, Metal stud size: 2.5" through 4", Adjustable box stabilizers, 2.5" Min mount size, 6" Max mount size

General specifications

Product Name
Eaton B-Line series stud fastener and accessories
Catalog Number
BB12
UPC
781011928766
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.06 lb
Certifications
UL/CUL listed

Application

Application
Provides far-side support for electrical boxes

Model

Product Category
Wall studs
Type
Adjustable box stabilizers

Specifications

Size
Metal stud size: 2.5 inch through 4 inch
Mounting dimensions - min
2.50
Mounting dimensions - max
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.