Download document () of 20
We make what matters work*

BB27

Eaton B-Line series box support fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.022lbs, Box mounting clip (with screw), 20 lbs load capacity

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BB27
UPC
781011181703
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.022 lb
Certifications
UL/CUL listed

Model

Product Category
Acoustical tee
Type
Box mounting clip (with screw)

Specifications

Load capacity
2 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.