Download document () of 20
We make what matters work*

BB32

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.03lbs, Retainer leveler, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BB32
UPC
781011182151
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.03 lb
Certifications
UL/CUL listed

Application

Application
Adds rigid, holds wiring device firmly in drywall

Model

Product Category
Wall studs
Type
Retainer leveler

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.