Download document () of 20
We make what matters work*

BB4-4D

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.363lbs, Metal stud size: 4", 3.63", 2.5", Box support brackets, Double-set, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BB4-4D
UPC
799038483762
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.363 lb
Certifications
UL/CUL listed

Material/Finish

Material
Steel
Finish
Pre-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.