Download document () of 20
We make what matters work*

BB70

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.478lbs, Metal stud size: 2.5"-4", Box support brackets, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box support bracket and accessories
Catalog Number
BB70
UPC
799038563990
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.478 lb
Certifications
UL/CUL listed

Application

Application
Interlocking design provides extra rigidity

Model

Product Category
Wall studs
Type
Box support brackets

Specifications

Size
Metal stud size: 2.5 - 4 inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.