Download document () of 20
We make what matters work*

BB7AP

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.075lbs, Open box mounting bracket, Alignment plate, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BB7AP
UPC
799038594949
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.075 lb
Certifications
UL/CUL listed

Model

Product Category
Wall studs
Style
Alignment plate
Type
Open box mounting bracket

Material/Finish

Finish
Pre-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.