Download document () of 20
We make what matters work*

BB8-16

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.547lbs, 16" Stud spacing, Box mounting bracket, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BB8-16
UPC
781011028985
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.547 lb
Certifications
UL/CUL listed

Application

Application
Box mounting bracket

Model

Product Category
Wall studs
Type
Box mounting bracket

Specifications

Size
16 inch stud spacing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.