Download document () of 20
We make what matters work*

BB9

Eaton B-Line series box support fasteners, Wall studs, Mounts flush to back of drywall, 1" Height, 1" Length, 1" Width, 0.055lbs, Box to stud fastener

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BB9
UPC
781011182700
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.055 lb
Certifications
UL/CUL listed

Application

Application
Attaches electrical boxes to most metal studs

Model

Product Category
Wall studs
Type
Box to stud fastener
Mounting method
Mounts flush to back of drywall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.