Download document () of 20
We make what matters work*

BBA-MG

BBA-MG MULTIGANG ALIGNMENT BRACKET

General specifications

Product Name
Eaton B-Line series box support fasteners
Catalog Number
BBA-MG
UPC
799038850847
Product Length/Depth
6.51 in
Product Height
3.725 in
Product Width
1.986 in
Product Weight
0.22 lb
Compliances
Not Applicable
Certifications
UL Listed
CSA certified

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.