Download document () of 20
We make what matters work*

BBF24C

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 1.974lbs, 24" Floorstand with cable clip, Floor-mount box support, Floor-mount box support, Pre-galvanized

General specifications

Product Name
Eaton B-Line series floor mount box support and accessories
Catalog Number
BBF24C
UPC
782051529500
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1.974 lb
Certifications
UL/CUL listed

Model

Product Category
Wall studs
Type
Floor-mount box support
Special features
Floor-mount box support

Specifications

Size
24 inch floorstand with cable clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.