Download document () of 20
We make what matters work*

BBFS-18

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.37lbs, Floor stand, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BBFS-18
UPC
799038515982
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.37 lb
Certifications
UL/CUL listed

Application

Application
Box mounting bracket accessories

Model

Product Category
Wall studs
Type
Floor stand

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.