Download document () of 20
We make what matters work*

BF1-64

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.045lbs, Metal stud size: 4", Box stabilizer

General specifications

Product Name
Eaton B-Line series box mounting bracket and accessories
Catalog Number
BF1-64
UPC
781011183301
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.045 lb
Certifications
UL/CUL listed

Application

Application
Provides far-side support for electrical boxes

Model

Product Category
Wall studs
Type
Box stabilizer

Specifications

Size
Metal stud size: 4 inch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.