Download document () of 20
We make what matters work*

BP180RT3UTAA

Tripp Lite series SmartOnline 180V Extended Battery Module (EBM) for Select UPS Systems, 3U Rack/Tower, TAA

  • Connects to SU6000RT3UTAA SmartOnline® UPS system to add critical runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Includes heavy-gauge battery cabling with high-current 180V DC connectors
  • Supports 3U rack mounting or upright tower installation with included support stands

General specifications

Product Name
Eaton Tripp Lite series SmartOnline extended battery module
Catalog Number
BP180RT3UTAA
UPC
786689875756
Product Length/Depth
25.39 in
Product Height
5.12 in
Product Width
17.32 in
Product Weight
149.91 lb
Compliances
FCC Compliant
CE Marked
TAA Compliant
RoHS
REACH
Certifications
cTUVus
UL 1778

Battery

Battery replacement
EBP-1803
Battery type
Valve Regulated Lead Acid (VRLA)

Environmental

Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Rack size
3U
Rack mounting kit
Yes
Used with
SU6000RT3UTAA
Package contents
  • 180V Extended Battery Module
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick start guide

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • - 2 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • ADVANCED DEPOT EXCHANGE
  • - 5-year depot repair: TL9SW5Y-18000BC
  • - Expedited parts coverage for 5 years
  • - Parts, electronics and UPS batteries coverage
  • - Next business day shipping
  • - Technical support
  • 5-YEAR ON-SITE PLAN: TLWEBN75XX-7000BC
  • - On-site parts and labor coverage for years 5
  • - Parts, electronics and UPS batteries coverage
  • - 24x7 on-site labor coverage, next-day response
  • - Next-day shipping
  • - Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.