Tripp Lite series SmartOnline 6000VA 200-240V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Network Card, Extended Run, 3U Rack/Tower, 5400W output at 240V, TAA
Product Name |
Eaton Tripp Lite series SmartOnline UPS
|
Catalog Number |
SU6000RT3UTAA
|
UPC |
786689875794
|
Product Length/Depth |
28.43 in
|
Product Height |
5.12 in
|
Product Width |
17.32 in
|
Product Weight |
105.82 lb
|
Compliances |
CE Marked
RoHS FCC Compliant TAA Compliant REACH FCC Class A ENERGY STAR certified |
Certifications |
cTUVus
UL 1778 IEC/EN 62040-2 |
Topology |
Online/Double-conversion
|
Form factor |
Rack/tower
|
Rack size |
3U
|
Color |
Black
|
VA rating |
6000 VA
|
Wattage |
5400 W
|
Rack mounting kit |
Yes
|
Package contents |
|
Surge protection |
Yes
|
Internal bypass |
Yes
|
Trade compliance |
TAA compliant
|
Input connection |
Hardwire; L6-30P
|
Input cord length |
10 ft
|
Input nominal voltage |
208V default (200/208/220/230/240V)
|
Nominal frequency |
50-60 Hz
|
Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
Input power factor |
>0.99 typical
|
Receptacle |
Hardwire, (2) L6-30R, (2) L6-20R
|
Number of Outputs L6-20R |
2
|
Number of Outputs L6-30R |
2
|
Number of outputs hardwired |
1
|
Output waveform |
True sine wave
|
Voltage |
208 V
|
Output nominal voltage |
208V default (200/208/220/230/240V)
|
Electric current - max |
24.8A
|
Runtime graph | |
Battery replacement |
EBP-1803
|
Battery type |
Valve Regulated Lead Acid (VRLA)
|
Extended battery capability |
|
Standard factory warranty |
|
Extended service plans |
|
Runtime at half load |
8 min
|
Communication |
|
Ethernet interface |
Yes
|
Includes network card |
Yes
|
Software compatibility |
PowerAlert
|
User interface |
LCD display
|
Altitude |
<1000m for nominal power, 10% power degrading every 1000m (up to 3000m)
|
BTU Rating |
Online: 1245, Battery: 1895
|
Noise level |
<45 dB at 1 meter
|
Relative humidity |
0-95% non-condensing
|
Front Panel LCD Display |
LCD display
|
Input Plug Type |
NEMA L6-30P
|
Output Receptacles |
L6-20R
L6-30R Hardwire |
Input Nominal Voltage |
200 VAC
208 VAC 220 VAC 230 VAC 240 VAC |
Product Highlights |
TAA-compliant
Online topology offers the highest level of protection against power failures and voltage fluctuations Keeps equipment running during outages to allow time for file saves and safe shutdown Included WEBCARDLXE network card enables full remote access and control Interactive LCD interface keeps you updated on critical load information in real time Optional extended battery modules allow extended runtime to keep equipment powered Protects equipment against blackouts, brownouts, transient surges and line noise |
Nominal Output Voltage |
200V
208V 220V 230V 240V |
Network Management Cards |
WEBCARDLXE
|
Network Management Cards Details |
Network management card included
|
Efficiency at max. load |
93%
|
Input voltage range |
200-240V
|
Max number of battery packs |
4
|
Output frequency |
50/60 Hz
|
Output power factor |
0.9
|
Phase (input) |
Single-phase
|
Runtime at full load |
3 min. (5400W)
|
Battery Access |
Battery access door
|
Typical Battery Runtime |
Expandable runtime
|
Expandable Runtime Description |
Add up to 4 extended battery modules (EBM). Part number BP180RT3UTAA
|
Dc Voltage |
180
|
Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
Communications Cable |
USB and DB9 serial cables included
|
Input Circuit Breakers |
Recommended 30A upstream
|
Output Circuit Breakers |
20A breaker protects L6-20R outlets
|
High Voltage Transfer to Battery Power |
276V
|
Low Voltage Transfer to Battery Power |
176V
|
Application |
Mission Critical Applications
|
Housing material |
Metal
|
Output AC waveform (AC mode) |
Pure Sine wave
|
Output AC waveform (battery mode) |
Pure Sine wave
|
Output Capacity (kVA) |
6
|
Output Capacity (kW) |
5.4
|
Output Capacity (VA) |
6000
|
Output Capacity (Watts) |
5400
|
Output Capacity Details |
240V: 5400W; 230V: 5300W; 220V: 5100W; 208V: 4800W; 200V: 4600W
|
Operating Elevation |
<1,000 meters for nominal power; 10% power derating every 1000 meters (up to 3000 meters) at 40°C
|
AC Suppression Response Time |
0 ms
|
Alarm Interface |
Press ESC to silence the alarm
|
Audible Alarms |
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
|
Battery Start Capability |
Cold-start operation supported
|
Cooling Method |
Fan
|
Battery Replacement Description |
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
|
LED Indicators |
4 status-indicating LEDs
|
Frequency Rating Details |
50 or 60Hz, autosensing or configurable as a frequency converter
|
Output Voltage Regulation (Line Mode) |
+/- 1%
|
Output Voltage Regulation(Battery Mode) |
+/- 1%
|
Recommended Electrical Service |
30A
|
Included Mounting Accessory Description |
Includes 4 post rackmount and tower pedestal accessories
|
Input Nominal Voltage Description |
Factory configured to 208V
|
Network Monitoring Port Description |
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
|
Voltage Regulation Description |
Online, double-conversion power conditioning
|
Plug Type |
L6-30P 10ft.
|
Total Harmonic Distortion |
< 2% THDV on linear load; < 5% THDV on non-linear load
|
Power Mode Transfer Time |
0 ms
|
Optional Accessories |
2 post rackmount (RK2PC)
|
Output Capacity Details |
5200VA / 4600W at 200V Output
5400VA / 4800W at 208V Output 5700VA / 5100W at 220V Output 6000VA / 5300W at 230V Output 6000VA / 5400W at 240V Output |
EMI AC Noise Suppression |
EMI / RFI AC Noise Suppression
|
UPS Input Connection Type |
Hardwire
L6-30P |
External Battery Pack Compatibility |
BP180RT3UTAA
|
Green Energy-Saving Features |
High efficiency economy mode operation
|