Knowledge Search
Download document () of 20
We make what matters work*

C320KGS31

Eaton Freedom NEMA auxiliary contact, Freedom Accessory, Base auxiliary contact, Used on Starter and Contactors, NO circuit, NEMA Size 3, IEC Sizes L -N

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
C320KGS31
UPC
782113629285
Product Length/Depth
4 in
Product Height
1 in
Product Width
2.5 in
Product Weight
0.18 lb
Certifications
cUL Listed

Product specifications

Used with
Used on Starters and Contactors
Contact configuration
NO
Series
Freedom
Size
NEMA size 3, IEC sizes L - N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.