Knowledge Search
Download document () of 20
We make what matters work*

C80FJ191B33

Eaton DC contactor, Eaton DC 1214 contactor w/270 VDC coil & 2NO-2NC AuxContact

General specifications

Product Name
Eaton DC contactor
Catalog Number
C80FJ191B33
UPC
786680330094
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
Contactor
Number of poles
Single-pole
Contactor size
4
Amperage rating
150 A
Contact configuration
1NO
Coil operating voltage
270 VDC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.