Download document () of 20
We make what matters work*

E1012-303

Eaton Crouse-Hinds series Cam-Lok F Series E1012 high impact receptacle, Up to 315A continuous, 550A intermittent, #2-4/0 AWG, Red, Brass contacts, Female, Reinforced thermoplastic, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 high impact receptacle
Catalog Number
E1012-303
UPC
662275126016
Product Length/Depth
2.88 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.32 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Contact material
Brass
Cable size
#2-4/0 AWG
Gender
Female
Material
Reinforced thermoplastic
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.