Download document () of 20

E1012-8014

Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug, Up to 315A continuous, 550A intermittent, 1/0-2/0 AWG, Red, Crimp or solder, Brass contacts, Male, Thermoplastic elastomer (TPE), 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug
Catalog Number
E1012-8014
UPC
662275903822
Product Length/Depth
5.28 in
Product Height
1.63 in
Product Width
1.5 in
Product Weight
1 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Contact material
Brass
Cable size
1/0-2/0 AWG
Connection type
Crimp or solder
Gender
Male
Material
Thermoplastic elastomer (TPE)
Color
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.