Download document () of 20
We make what matters work*

EN1111

Wireless Access Point Enclosure with Lock - Surface-Mount, ABS Construction, 11 x 11 in.

General specifications

Product Name
Eaton Tripp Lite series enclosure
Catalog Number
EN1111
UPC
037332217813
Product Length/Depth
4.4 in
Product Height
11.1 in
Product Width
11.1 in
Product Weight
3.31 lb
Compliances
RoHS

Product specifications

Features
Flex Center
Package contents
(2) M6 screws, 1 in.
T-bar bracket
Cable tie
(4) Nylon spacers
(2) Keys
(4) M6 flathead screws, 0.25 in.
Installation guide
Wireless Access Point Enclosure with Lock, 11 x 11 in.
(2) M6 trusshead screws, 0.25 in.

Export product specification