Download document () of 20
We make what matters work*

EN1511N4LATCH

Wireless Access Point Enclosure with Hasp - NEMA 4, Surface-Mount, PC Construction, 15 x 11 in.

General specifications

Product Name
Eaton Tripp Lite series enclosure
Catalog Number
EN1511N4LATCH
UPC
037332217844
Product Length/Depth
4 in
Product Height
15 in
Product Width
11 in
Product Weight
6.3 lb
Compliances
RoHS

Product specifications

Features
Flex Center
Package contents
(2) M6 screws, 1 in.
(2) M4 screws
T-bar bracket
Installation guide
NEMA 4 wireless access point enclosure, 15 x 11 in.
(4) Mounting feet
(4) M6 trusshead screws, 0.25 in.
Cable tie
(2) Nylon spacers

Export product specification