Download document () of 20
We make what matters work*

EN1812

Wireless Access Point Enclosure with Lock - Surface-Mount, Plastic Construction, 18 x 12 in.

General specifications

Product Name
Eaton Tripp Lite series enclosure
Catalog Number
EN1812
UPC
037332217820
Product Length/Depth
5.13 in
Product Height
17.9 in
Product Width
11.9 in
Product Weight
5.73 lb
Compliances
RoHS

Product specifications

Features
Flex Center
Package contents
(10) Cable ties
T-bar bracket
(2) Keys
Nylon washer
Installation guide
(2) M6 screws, 1 in.
(4) M6 flathead screws, 0.25 in.
(2) M6 trusshead screws, 0.25 in.
Shelf bracket
(2) Nylon spacers
Wireless Access Point Enclosure with Lock, 18 x 12 in.

Export product specification