Knowledge Search
Download document () of 20
We make what matters work*

EVMOGU23X

Eaton metered outlet PDU, universal input PDU, 42 outlet, 72in, front entry cable input

General specifications

Product Name
Eaton metered outlet PDU
Catalog Number
EVMOGU23X
UPC
037332290991
Product Length/Depth
72 in
Product Height
2.56 in
Product Width
2 in
Product Weight
13.7 lb
Compliances
FCC part 15 class A
CAN ICES-003 class A
Certifications
cTUVus
CE
UL 62368-1
IEC 62368-1
IEC 62443-4-2

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Package contents
EVMOGU23X Universal-Input Metered-Outlet Rack PDU G4
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Color
Black
Material
Aluminum
Input connection
Universal
Cord length
0
Wattage
23 kW max
VA rating
23 kW
Amperage Rating
16A-55A
Electric current - max
63
Input voltage
240/415V
Phase
Three-phase
Frequency rating
50/60 Hz
Outlets
(24) C13; (18) C39
Number of Outputs C13
24
Circuit breaker
(6) 2P 20A
SNMP
Yes
Ethernet interface
Yes
Serial interface
Yes
Mass configuration
Yes
Electrical connection
Connecting cord with plug
Switchable
No
Over voltage category
1
Front Panel LCD Display
LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
Output Receptacles
C13
C39
LED indicators
Green = outlet is on; Blinking Red = Outlet is off due to circuit breaker being off
Network ports
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
Overload protection
(6) 2-pole 20A circuit breakers
Storage elevation
0-50000 ft. (0-15240 m)
Receptacles
  • C13
  • C39
Mounting Details
Mounting Buttons
Input Cord Length
0 ft
TAA Compliance
No
Input Nominal Voltage
208 VAC
220 VAC
230 VAC
240 VAC
400 VAC
415 VAC
Product Features
Universal Input
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 140°F (0° to 60°C)
Relative humidity
5% to 95% non-condensing
Form Factors Supported
Vertical
Output Capacity (kVA)
23 kVA
Output Capacity (Watts)
23000 W
Output Capacity Details
Power rating is based on the input cordset used. Cord options available for 5kVA-23kVA, 1-phase or 3-phase.
Output Capacity (kW)
5-17.3
Storage temperature
-13° to 149°F (-25° to 65°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
1000 Mbps
Product Highlights
Universal power input accommodates 5kVA single-phase to 23kVA 3-phase power
42 outlets include 24 C13 and 18 flexible C39, which accepts C14 and C20 plugs
Embedded Gigabit network module offers market-leading cybersecurity
Toolless mounting buttons allow 0U vertical installation in your 42U or taller rack
Meets industry standards recognized all over the world to fit your application
SNMP Compatibility
Yes
PDU Plug Type
Universal
PDU Type
Metered
PDU Input Voltage
208
240
230
400
415
High Availability PDU Features
Advanced cybersecurity
PDU Form Factor
Vertical (0U)
Current Measurement Accuracy
+/-1%
Power Measurement Accuracy
+/-1%
Voltage Measurement Accuracy
+/-1%
Total Outlets
42

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.