Download document () of 20
We make what matters work*

P047-006

Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P047-006
UPC
037332150059
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.8 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
PDU
Server
Computer
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P047-006 C19 to C14 Power Cord, 6-ft. (1.83 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
C19 to C14 cable for powering computers, servers and other network devices
Thick 14 AWG wire gauge manages high power levels required for larger equipment
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
Lifetime limited warranty (Worldwide)
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C19
Voltage Rating
100 - 250 VAC
Connector group
C13
C19
Connector
IEC 320-C19
IEC 320-C14

Export product specification